Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
304 SUTM 31
ORDERNO
Article-number
304 SUTM 31
WDAB
Wheel-Ø A x width B
300x102 mm
LC
Load capacity
4000 kg
BT
Band thickness
17.0 mm
HW
Hub width
118.0 mm
FL
Fixing length
118 mm
WB
Wheel bearing
Sealed tapered roller bearing
BD
Bore diameter
31.8 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices